Twitter Facebook Facebook Linkedin Youtube
Prysmian Group Россия

Россия

Prysmian group - logo

Prysmian - Draka - logo

Signalling cables without reduction factor shielding

Signalling cables without reduction factor shielding

A-2Y2YB2Y nx1xØ S LG (H95) acc. spec. DB AG 416.0114 (formerly Dlk 1.013.108 y)

PE-insulated, halogen free signalling cable, cores in concentric layers, PE inner sheath, armouring, PE outer sheath


ZPFU …p x 1mm² acc. to French Norm Stationary Rail Facilities - Electrical Signalization NF F55-698, May 1994

PE-insulated signalling cable, pairs in concentric layers, PE inner sheath, armouring, PVC outer sheath


EAPSP-R n x 4 x 0.9 / 1.3 / 1.4 mm

PE-insulated signalling cable, longitudinally watertight, with moisture barrier and armouring


CS2YAb2YFr1 nx1/1,5/2,5 mm² (H120) acc. to specification Romanian State Railways ST cod.Nr.1/2004 of 15.08.2005

PE-insulated, halogen free signalling cable, cores in concentric layers, PE inner sheath, armouring, halogen free, flame retardant outer sheath