Twitter Facebook Facebook Linkedin Youtube
Prysmian Group Россия

Россия

Prysmian group - logo

Prysmian - Draka - logo

Long-distance railway cables

COUNTRY SPECIFIED

Long-distance railway cables

Advanced long-distance telecommunication cables as replacement for paper-insulated cables, fully compatible, used in private or public enterprises like railway operators, waterway or highway authorities without public telephone access.


A-02YSF(L)2YV 3x4x0,9 STI LG

Long-distance distribution cable for highway, waterway authorities, railways telecommunication, replacement for paper-insulated cables acc. to specification ARCOR TNP 06/05.


A-02YSTF(L)2YV nx4xØ STI LG

Long distance telecommunication cable for highway, waterway authorities, railways telecommunication, replacement for paper-insulated cables without reduction factor shielding.


A-02YS(L)2Y(SR)2Y nx4x0.7 mm² STI LG

Long-distance railfoot cable for highway, waterway authorities, railways telecommunication, replacement for paper-insulated cables, for direct installation on the rail, max. train speed 160 km/h, acc. to specification ARCOR TNP 03/05.