Twitter Facebook Facebook Linkedin Youtube
Prysmian Group Россия

Россия

Prysmian group - logo

Prysmian - Draka - logo

Composite Umbilicals

Composite Umbilicals

With a full package of possibilities, our design expertise and production processes can combine all elements in a single umbilical structure suitable for static and dynamic applications, by using thermoplastic hoses hydraulic lines, steel tubes hydraulic lines, electrical control cables, power cores and optical components.

Prysmian's design expertise and production processes allow us to combine the various type of elements into a single umbilical structure suitable for static and dynamic applications, aiming to give our customers specific solutions for the most complex systems. Thermoplastic hoses hydraulic lines, steel tubes hydraulic lines, electrical control cables, power cores and optical components can be assembled together as necessary.


9x3/8" 5,000 PSI + 3x1/2"ST 10,000 PSI + 3 pairs x 2.5mm2 1kV, 1,500m water depth, Jabuti Field


3x240mm2 12/20kV + 2x4mm2 Quad 1kV + 2 x 12FOSM + 4 x ½” ST 5,000PSI + 7 x ½” HCR hose 5,000PSI + 5 x ½” hose 5,000PSI, 1,500m water depth, Static and Dynamic, for Petrobras P-48 (Caratinga Field), Helico-axial multiphase pump